AutomationDirect provides circuit protection
![]()
Cumming, GA --- September 17, 2008 --- AutomationDirect has added to its offering of Edison class RK, J, and Small dimension fuses for industrial control applications. The class J, dual element time delay fuses, in 225A to 600 A sizes, provides superior time-delay to pass harmless motor or transformer surges. Prices start at $127. Class RK5 fuses, starting at $39.25, are available in 225 A to 600 A are ideal for time-delay motor circuits and building systems. Class RK1 fuses, starting at $32.25, offer 200 A to 600 A sizes and are designed for electrical safety upgrade applications. Now available in small dimension fuses are 32mA fast acting glass fuses, available for $7 (for a 5-pack). An assortment of fuse blocks has also been added to accommodate 100 A to 600 A applications. Prices for fuse blocks start at $25.50. Learn more about Edison fuses at www.automationdirect.com/fuses.
AutomationDirect sells over 6,500 feature-packed products through its Online Automation Superstore and 2,000-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and overnight delivery, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
Download high resolution image: 300 dpi TIFF