AutomationDirect adds Manual Motor Controllers/Disconnects
![]()
Cumming, GA --- October 6, 2010 ... The Bryant® line of manual motor controllers (MMC) now available through AutomationDirect is UL listed as "suitable as motor disconnects."
Because the NEC® recognizes that a controller and disconnect can be the same unit (article 430.109), Bryant has designed a compact controller to meet the rigorous demands of a motor disconnect. By utilizing Bryant’s MMC devices, the user benefits from the convenience of one device fulfilling two needs.
Bryant's controllers feature thermoset bodies, to provide high resistance to electrical arc tracking, and AC-rated silver alloy contacts for excellent conductivity and extended life. The compact devices are available in NEMA 1, 3/3R and 4X enclosures; each controller has lockout/tag out capability.
Bryant Toggle AC manual motor controllers feature quick-make/slow break operation to provide reliability and long life. Each toggle switch controller has a 10,000 amp high-fault short circuit withstand rating, excellent dimensional stability and superior dielectric strength. Optional NEMA 1 enclosures without switches, as well as side guards for close wall applications and finger-safe environments, are also available.
Single-phase and three-phase toggle controllers are available in 30, 40 and 60 Amp sizes, up to 600 VAC, and 2-pole and 3-pole configurations. Designed with a clamping plate for back or side wiring, toggle switch type controllers start at $21.50.
Available enclosed toggle AC manual motor controllers feature NEMA 1 or NEMA 3R enclosures. NEMA 1 metal enclosed switch controllers, ideal for use in indoor environments, are designed with 1/2" and 3/4" NPT wiring conduit knockouts. The all-aluminum cover and base are designed with top, bottom or back wire entry points; the base is pre-drilled for rear surface mounting. NEMA 1 enclosed toggle controller prices start at $27.50.
NEMA 3R rain-tight enclosed toggle controllers are available in either all-aluminum or chemical and impact resistant thermoplastic enclosures, making them ideal for outdoor applications. The all-aluminum enclosure, with pre-drilled base for rear surface mounting, is designed with 1/2" NPT wiring knockouts for 30 Amp models; 60 Amp models feature 3/4" and 1" conduit knockouts. NEMA 3R enclosed toggle controllers prices start at $40.
NEMA 4X enclosed rotary AC manual motor controllers, ideal for heavy wash down and corrosive environments, feature impact and chemical resistant thermoplastic enclosure bodies. An over-center rotary switching mechanism ensures reliable operation and allows positioning of up to two N.O. / N.C. auxiliary contacts. NEMA 4X enclosed rotary controllers start at $99.
Learn more about Bryant manual motor controller/disconnect components at www.automationdirect.com/manual-motor-controllers .
AutomationDirect sells over 9,500 feature-packed products through its Online Automation superstore and 2,750-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and same-day shipping on in-stock items, outstanding sales and technical support, and a 30-day money-back guarantee on almost every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)