ReeR Safety light curtains with integrated muting functions from AutomationDirect
![]()
Cumming, GA --- October 14, 2020 ... The new Safegate Type 4 access control barrier safety light curtains provide protection in a wide range of industrial applications requiring integration of the muting functions. The muting function temporarily disables the safety function when a workpiece or conveying palette passes through the detection area of safety light curtains or safety sensors. Safegate safety curtains feature integrated muting functions with two access control (body protection) hardware or software configuration options.
Sender/receiver or active/passive pair versions are available with 24 VDC input, 300 or 400mm resolution and 0-8m or 0-12m operating distances. Software configurable (SMPO) models permit the upload/download of settings, specification of muting parameters, light curtain status and monitoring, and the ability to check and validate programmable configurations.
ReeR light curtains with muting function from AutomationDirect are IP65/IP67 rated and priced from $748.00. ReeR pre-configured and pre-wired muting arms and muting brackets, and mirrors and protective columns are available.
To learn more, visit www.automationdirect.com/light-curtains-reer
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF