Greater Sensing Distance Ultrasonic Proximity Sensors from AutomationDirect
![]()
Cumming, GA --- October 16, 2019 ... SU, UK, UT and TU series round body and UQ series cubic plastic ultrasonic distance sensors from AutomationDirect are now available in sensing distance ranges from 60mm to 8000mm, in metal or plastic housings, and M18 (18mm) and M30 (30mm) barrel or head sizes. Discrete and analog output sensors and models with both analog and discrete switching outputs are available.
Discrete models are available with adjustable sensitivity and one sensor can be standardized for many materials. Operating voltages from 10 to 30VDC are available; temperature ranges up to +70C are now offered on some models. Most sensors provide LED status indicators and have 2m output cable or M12 quick disconnect connection options. All ultrasonic sensors are IEC IP67 rated.
AutomationDirect ultrasonic proximity sensors start at $98.00 and have a lifetime warranty.
Learn more by visiting www.automationdirect.com/ultrasonic-sensors
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)