VFS Series Vortex Flow Sensors from AutomationDirect
![]()
Cumming, GA --- October 30, 2019 ... ProSense® VFS series vortex flow sensors offer a very cost-effective solution optimized for monitoring water and deionized water flow in industrial applications. Vortex flow sensors are a reliable alternative to other flow sensing technologies and are a simple, low cost, and proven method for measuring flow of water-based liquids that is independent of the liquid's pressure or temperature fluctuations.
Using the pushbuttons and display, the VFS series can be easily set up to measure both flow rate and temperature. The VFS series is available with 1/2" or 3/4" NPT process connections. The VFS (-1001) series offers two separate outputs that can be used either as a flow or temperature limit switch or to monitor continuous flow rate or temperature. The VFS (-1002) series offers two analog flow/temperature monitoring outputs.
The TFT color display and switch point LEDs are used during configuration and operation to provide clear indication of both flow and temperature measured variables simultaneously.
ProSense VFS series vortex flow sensors from AutomationDirect start at $199.00 and are backed by a five-year warranty.
Learn more by visiting www.automationdirect.com/vortex-flow-sensors
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)