AutomationDirect adds SureStep Stepping System Motors, Encoders and Inertia Dampers
![]()
Cumming, GA --- October 31, 2018 ... New stepper motors, encoders and inertia dampers have been added to the SureStep® system of step motor control.
SureStep series high-torque industry-standard NEMA 14, 17, 23, and 34 stepper motors now provide holding torque from 8 to 1288 oz-in. The new smaller frame size NEMA 14 motors (1.4" wide) start at $22.00 and are available in single and dual shaft versions.
The SureStep family has options for open loop control (no encoder), position monitoring (external encoder feedback), and position verification (integrated motor/drives with internal encoder). Replacement and optional encoders (starting at $42.00) are available for standalone dual-shaft motors and standard integrated motor/drives in all NEMA 14, 17, and 23 sizes.
Fixed resolution encoders are available in 400 ppr and 1000 ppr; new configurable encoders allow resolution selection from 48 to 4096 ppr (the default is 400 ppr). A free download configuration utility autodetects the encoder and allows ppr selection.
New step motor inertia dampers (starting at $13.00) smooth out steps in a typical step motor resulting in a quieter and smoother motion when rotating between steps. The dampers also reduce resonance and possible micro oscillations when moving from step to step and can be used as a hand wheel to directly rotate the position of the rotor when power is removed from the motor.
SureStep Stepper System motors, encoders and dampers are CE approved and backed by a one-year warranty.
To learn more, visit www.automationdirect.com/stepper-systems
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)