AutomationDirect adds flexible multi-conductor shielded control cable
![]()
Cumming, GA --- October 18, 2017 ... AutomationDirect now offers flexible multi-conductor control cable in shielded and unshielded versions ranging in sizes from 18 to 10 AWG and with three to 41 conductors (including green/yellow ground). Individual stranded copper conductors have black PVC/Nylon insulation and are marked with identification numbers.
With a rugged premium grade TPE outer jacket, cables are flexible for easy installation and are available in 50, 100, 250, 500 and 1,000-foot reels. Shielded versions include both an overall aluminum mylar foil tape with drain wire and tinned copper braid for maximum effectiveness against external electrical noise interference. The cables are resistant to sunlight, oil, and moisture penetration, and are suitable for wet and dry, indoor and outdoor locations.
These multi-conductor flexible control cables are UL and CSA approved and RoHS compliant. Reel prices start at $50.00. When combined with AutomationDirect's line of ZipPort multi-wire connectors, these cables are an economical way to organize and simplify control wiring.
To learn more, visit: www.automationdirect.com/control-cable
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)