AutomationDirect Adds Small Timing Belts and Pulleys
![]()
Cumming, GA --- October 5, 2016 ... AutomationDirect's SureMotion line of motion control products now includes additional synchronous timing belts and pulleys for small motor applications. An excellent choice for many industrial applications, SureMotion MXL series timing belts are 1/4-inch wide, have a 0.080-inch pitch, and are available in neoprene with fiberglass reinforcement and urethane with polyester reinforcement styles. Neoprene belts have excellent resilience and flame resistance, are available in lengths from 36 to 500 teeth, and start at $5.75 for a 3-pack; urethane belts have excellent wear resistance as well as oil and ozone resistance, are available in lengths from 36 to 400 teeth, and start at $10.50 for a 3-pack.
Also referred to as sprockets, MXL-series aluminum timing pulleys have a 1/4-inch width and feature a smooth bore with setscrews, a 0.080-inch pitch and range in size from 10 to 120 teeth. MXL-series pulleys start at $7.00.
To learn more about SureMotion timing belts and pulleys, visit:
www.automationdirect.com/synchronous-drivesAbout AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)