AutomationDirect adds Schmersal Control and Signaling Devices
![]()
Cumming, GA --- October 19, 2016 ... AutomationDirect has added Schmersal IP69K-rated pushbuttons, selector switches and indicator lights. These control and signaling devices have special design features that make the devices suitable for food processing, pharmaceutical, and medical applications. With an ingress protection rating of IP69K, this Schmersal 22mm series is also suitable for marine applications, traffic systems, commercial vehicles, and for use in dusty and dirty environments. When utilized in food processing machines, these devices comply with the special cleaning requirements of the industry to prevent cross-contamination, particularly when used in machines that process raw goods.
Schmersal 22mm (IP69K, N Series) control and signaling devices include illuminated and non-illuminated pushbuttons, emergency stop / mushroom pushbuttons, selector switches, and indicator lights. The smooth, modular design of the contact and light terminal blocks makes the devices easy to install and easy to clean. Schmersal 22mm control devices start at $12.00.
To see the full line of Schmersal control and signal devices, visit
www.automationdirect.com/pushbuttonsAbout AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)