AutomationDirect Adds Self-Adjusting Crimping Tools
![]()
Cumming, GA --- October 5, 2016 ... AutomationDirect has added self-adjusting crimping tools to their line of wiring accessories. The lightweight, compact, comfortable and self-adjusting tools are designed for crimping ferrules and wire end sleeves. Available in square and hexagonal crimp styles, these crimp tools feature ergonomically shaped handles with hardness and surface textures for comfortable frequent use, a non-slip grip pad for applying pressure against a surface, and ratchet action to ensure crimps are completed according to specification. Priced at $215.00, the self-adjusting crimping tools are designed for insulated and non-insulated ferrules, and adjust to wires sizes from 26AWG to 8AWG.
To learn more visit:
www.automationdirect.com/wire-crimperAbout AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)