AutomationDirect Adds 3-Phase Distribution Transformers
![]()
Cumming, GA --- October 5, 2016 ... AutomationDirect's line of power products now includes Acme Electric's dry-type encapsulated 3-phase transformers. The NEMA 3R transformers are excellent for dust or lint-laden atmospheres and are suitable for indoor and outdoor use. These high-efficiency transformers are completely enclosed and feature a fully encapsulated core and coil, copper lead wire terminations, electrostatic shield and are fitted with grounding studs for use with non-metallic conduit. With prices starting at $424.00, transformers are available in 480VAC and 600VAC models and in 3 to 15 kVA sizes. Acme encapsulated 3-phase transformers are UL and CSA approved and are RoHS compliant.
To learn more about Acme encapsulated transformers, visit:
www.automationdirect.com/3-phase-transformersAbout AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)