AutomationDirect adds ISO Pneumatic Air Cylinders
![]()
Cumming, GA --- October 7, 2015 ... AutomationDirect's NITRA® pneumatic product line now includes G-Series double-acting air cylinders ideal for use in product packaging, food processing and other high-speed product manufacturing applications. These pneumatic air cylinders have a 145 psi operating pressure and are interchangeable with other popular brands. The series was developed with a fully metric design to meet the ISO 15552 standard; features include adjustable cushions to provide end-of-stroke deceleration at both ends, internal magnetic material for sensor switching, G-thread (BSPP) female ports and three sides of longitudinal slots for inserting and securing sensors.
All G-Series cylinders are constructed with high-quality aluminum bodies and end caps, C45 chromed piston rods and die cast aluminum heads.
The series includes bore sizes from 32mm to 100mm and stroke lengths from 25mm to 600mm to meet a broad range of applications. Models feature flange, rod clevis, rod eye, foot mount, spherical rear pivot or rear pivot mounting options.
Prices for NITRA G-series cushioned air cylinders start at $57.00.
To learn more about NITRA G-series cylinders, go to: www.automationdirect.com/air-cylinders.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)