SureStep stepper motor line adds dual-shaft motors
![]()
Cumming, GA --- October 3, 2012 ... AutomationDirect has expanded the line of SureStep motion control products. Stepping motors in standard NEMA sizes (17, 23, & 34) now include dual-shaft, bi-polar models with output torques ranging from 61 oz-in. to 1288 oz-in. The motors feature front and rear shafts to allow installation of an encoder, hand crank or a second load onto a motor; a pigtail cable with locking connector allows for easy hook-up. The motors travel 1.8 degrees per step, providing 200 steps per revolution. Backed with a one-year warranty, the stepping motors are CE and RoHS compliant and prices start at $22.
The SureStep motors can be controlled by SureStep microstepping drives, programmed with SureStep Pro software. To see the complete line of SureStep motion products, visit www.automationdirect.com/stepper-systems.
AutomationDirect sells over 12,000 feature-packed products through its Online Automation Superstore and 2,750-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)