AutomationDirect adds Pressure Gauges and Thermometers to ProSense™ line
![]()
Cumming, GA --- October 26, 2011 ... ProSense mechanical dial pressure gauges are available in a variety of configurations for use in most pneumatic, hydraulic, HVAC, plumbing, industrial and commercial applications. These high quality gauges use Bourdon tube sensing elements and do not require any external power sources to operate. Center back mount and lower mount cases are available in durable steel or stainless steel and in either dry or liquid filled to dampen vibration and pulsations. Brass wetted parts are suitable for air, oil, or water applications while stainless steel wetted parts are available for corrosive applications. Dual marked dial faces (psi/kPa or inHg/kPa) are available in pressure ranges from vacuum up to 6000 psi. ProSense pressure gauges are backed by a five-year warranty and prices start at $5.75 .
The ProSense bi-metal thermometers are general purpose thermometers ideal for applications such as, industrial process, hot/chilled water lines, boilers, HVAC, food processing and wastewater. Constructed of 304 stainless steel, thermometers are available in three-inch dials with center back mounts and five-inch dials with adjustable angle mounts. Both styles feature a bi-metallic sensing element, a dual scale (F°/C°) and re-zero adjustment screws. Models are available with welded stem lengths ranging from 2.5" up to nine inches. Prices start at $22.00 and are backed with a five-year warranty.
To see the complete ProSense line, visit www.automationdirect.com/sensors
AutomationDirect sells over 10,000 feature-packed products through its Online Automation Superstore and 2,200-plus page catalog. The company offers its customers high-quality automation products, which are often priced at half the industry average, 24-hour order entry and overnight delivery, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)