AutomationDirect offers new line of soft motor starters
![]()
Cumming, GA --- October 28, 2009 ... AutomationDirect introduces Stellar™ soft starters, the newest addition to their product offering, as a low-cost motor control alternative.
The SR22 series soft starters, available in 5A to 40A sizes, are overcurrent protected and feature two DIN-rail mountable frame sizes (45mm and 55mm). The microprocessor based starters have an operating voltage range of 208 to 460 VAC. Easily configurable, each unit is equipped with three potentiometers allowing adjustable start and stop times of up to 30 seconds and an adjustable start pedestal voltage ranging from 30 to 100%. A separate 24VDC control voltage is required.
Ideal for applications such as pumps, blowers and conveyors, the SR22 series soft starters use thyristors for controlled reduced voltage motor starting and stopping, and then switch to internal contacts for efficient running at rated speed. When used instead of a line starter, Stellar soft starters provide smoother control resulting in less torque, less shock, and less electrical and mechanical stress.
Backed by a two-year warranty, Stellar soft starters prices start at $145. To prolong the life of the soft starter, optional cooling fans are available starting at $45.
AutomationDirect sells over 8,000 feature-packed products through its Online Automation Superstore and 2,000-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and overnight delivery, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)