Six-inch Color C-more Operator Interface Panels
![]()
Cumming, GA --- October 14, 2009 ... AutomationDirect's line of C-more operator interfaces now includes two new 6" TFT color panels with LED backlights. The base model EA7-T6CL-R panel is a 320x240 resolution QVGA display which supports up to 65,536 colors. The analog resistive touch screen supports unlimited touch areas, two USB ports, serial PLC interface (RS-232/422/485), and 10MB project memory. The panel is equipped with an LED backlight with a 50,000 hour half-life. Additional capabilities on the full-feature EA7-T6CL unit include an Ethernet 10/100 base-T communication port, remote Internet access and data logging. Both panels are NEMA 4/4X, IP65 compliant when mounted correctly for indoor use. Backed by a two-year warranty, the panels start at $495.
To learn more, visit:
www.automationdirect.com/c-moreAutomationDirect sells over 8,000 feature-packed products through its Online Automation Superstore and 2,000-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and overnight delivery, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)