AutomationDirect® now offers two temperature input modules for their DL05 and DL06 lines of PLCs. The F0-04THM four-channel thermocouple input module features 0.1 degrees Celsius or Fahrenheit resolution. The module automatically converts type E, J, K, R, S, T, B, N, or C thermocouple signals into direct temperature readings. Diagnostic features include detection of thermocouple burnout or disconnection. The module is priced at $199. A 4-channel RTD input module (F0-04RTD) offers 0.1 degrees C resolution and automatically converts type Pt100, jPT100, Pt1000, Cu10, Cu25 or Ni120 RTD signals into direct temperature readings. It is priced at $199.
Editorial Contact:
Jennifer Gerborg
Phone: 770-889-2858 Ext. 805
Email: jgerborg@automationdirect.com