AutomationDirect® now offers the PSP line of DC power supplies, in 12 or 24 VDC versions. The power supplies feature 1 - 5 A at 24 VDC and 4 A or 8 A at 12 VDC, DIN-rail mounting, low ripple and noise, plug-in screw terminals or cage clamp terminals, and a compact plastic case. The line offers regulated output voltage for sensitive loads in industrial environments, as well as constant-current short circuit protection to protect components from direct shorts and device failures. Most models meet NEC class 2 requirements and all are UL/c UL 508 listed, UL/c UL60950 recognized. Prices start at $55.
Editorial Contact:
Jennifer Gerborg
Phone: 770-889-2858 Ext. 805
Email: jgerborg@automationdirect.com