AutomationDirect now offers Class T fuses
![]()
Cumming, GA --- November 3, 2010 ... AutomationDirect has added two series of Class T fuses to their line of circuit protection products. The TJN series 300 VAC and TJS series 600 VAC fuses are extremely fast-acting fuses in a compact, space-saving size, making them ideal for use as the main fuse protection for panel boards, load centers, meter stacks, and AC drives. Available in one to 600 Amp sizes, the fuses are current limiting and are designed with no intentional time delay to open quickly on overload. Class T fuse prices start at $6.50 for a single fuse, or $65 for a 10-pack. Screw and box lug-type fuses blocks for Class T fuses have also been added, starting at $8.50.
To see the full line of Class T fuses and fuse blocks, visit www.automationdirect.com/fuses .
AutomationDirect sells over 9,500 feature-packed products through its Online Automation superstore and 2,750-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and same-day shipping on in-stock items, outstanding sales and technical support, and a 30-day money-back guarantee on almost every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)