AutomationDirect adds sensors for food and beverage industry
![]()
Cumming, GA --- November 3, 2010 ... AutomationDirect's new line of food and beverage sensor products includes AC and DC proximity and photoelectric sensors and quick-disconnect sensor cables. Compliant with the IP69K standard, the sensors withstand washdown conditions up to 212°F and are constructed of FDA certified materials.
The PFM 12 mm and PFK 18mm proximity series are sensors with shielded or unshielded stainless steel housings and M12 quick-disconnect plug with gold-plated pins. Providing complete overload protection, each series has 10 models available. The PFM series has a standard sensing distance of up to four millimeters and extended distance of up to eight millimeters. The PFK series has a standard sensing distance of up to eight millimeters and extended distance of up to 12 mm. Models are available in a choice of 10-30 VDC PNP or NPN transistor outputs and normally-open or complementary output configurations. PFM and PFK series sensor prices start at $35.
The PFT 30 mm series of proximity sensors are available in four models with sensing ranges up to 22 mm. Models are available with shielded or unshielded housings and normally-open outputs. PFT series prices start at $45.
The VFK 18 mm and VFT 30 mm series proximity sensors are available with shielded or unshielded stainless steel housings and half-inch micro AC quick-disconnect plugs with gold-plated pins. With complete overload protection, each series provides normally-open 20 to 140 VAC outputs. VFK series prices start at $55 and VFT series prices start at $59.
Magnetic proximity sensors are available in 12 mm and 18 mm diameters. The shielded 10-30 VDC sensors have a sensing range of up to 70 mm and a normally-open output. Prices for magnetic proximity sensors start at $44.
Two series of 18 mm food and beverage photoelectric sensors have also been added. The FF series photoelectric sensors are available in 30 models and four styles: diffuse, polarized reflective, through-beam, and retro-reflective (for transparent objects). Sensing distances range from 100 mm to 20 meters. The FFRS series diffuse photoelectric sensors with background suppression are available with adjustable maximum reading distances - 30 to 130 mm and 60 to 100 mm for shiny objects. Sensors are equipped with LED status indicators; yellow indicates output while green indicates teaching function. FF series prices start at $65; FFRS sensors start at $79.
IP69K-rated cables have also been added. Industry standard axial and right-angle M12 or half-inch micro connectors with open leads are available in five and 10 meter lengths. M12 screw-lock patch cables are also available in axial and right-angle models and 0.3m to five-meter cable lengths. Prices for cables start at $12.50.
See the full line of food and beverage sensor products at: www.automationdirect.com/food-beverage-sensors .
AutomationDirect sells over 9,500 feature-packed products through its Online Automation superstore and 2,750-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and same-day shipping on in-stock items, outstanding sales and technical support, and a 30-day money-back guarantee on almost every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)