Standard CPUs added to CLICK PLC line
![]()
Cumming, GA --- November 17, 2010 ... AutomationDirect's line of CLICK micro brick PLCs now includes standard CPU units. The new units feature eight discrete inputs and six discrete outputs, available in four combinations of built-in I/O types. In addition to two RS-232 RJ12 communication ports, the standard CPU units are equipped with one RS-485 communication port and feature real-time clock and battery backup for the internal SRAM. Sold separately, the battery allows data to be stored for up to five years.
CLICK Standard CPU units start at $99. CLICK's user-friendly programming software is downloadable for free at www.automationdirect.com, providing the tools, layout, and interactivity needed for quick and intuitive program development. In addition, an online help file provides information to help users get acquainted with the software quickly.
To learn more about the new Standard CLICK CPU units, visit www.automationdirect.com/click-plc .
AutomationDirect sells over 9,500 feature-packed products through its Online Automation superstore and 2,750-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and same-day shipping on in-stock items, outstanding sales and technical support, and a 30-day money-back guarantee on almost every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)