AutomationDirect adds Optocoupler and Slim Interface Relays, Multi-mode Relay Timers
![]()
Cumming, GA --- November 11, 2020 ... Murrelektronik optocouplers, slim interface relays and multi-mode relay timers are now available from AutomationDirect.
Murrelektronik optocouplers (from $16.50) are used to combine different signal levels or to isolate one signal from another. Optocouplers are similar to relay interfaces, providing an optoelectronic signal transfer between input and output. Optocouplers have a long life span and are suitable for applications with high switching frequencies, even over a long usage period.
Murr slim interface relays (from $9.50) are highly compact, lightweight and especially useful when cabinet space is limited. Encased in a self-extinguishing plastic housing, these relays offer a long useful life, and are great for PLC automation systems, industrial machines and more.
Murr multi-mode relay timers ($27.50) are for use in industrial installations and automation control systems. Features include 35mm DIN rail mount, slim 6.2 mm design and a green LED status indicator. Time ranges are from 0.1 to 300 seconds.
To learn more, visit www.automationdirect.com/relays
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF