Multi-Conductor 20 AWG Twisted-Pair Instrumentation Cable from AutomationDirect
![]()
Cumming, GA --- November 18, 2020 ... Multiconductor instrumentation cable in 20 AWG diameter has been added to AutomationDirect's current offering of 18 AWG and 16 AWG sizes. Instrumentation cable is typically used in industrial instrumentation, control, alarm, and energy management circuits.
These 300V UL cables have 1, 2, 4, or 8 twisted pairs with overall shield or in 2, 4, or 8 individually shielded twisted pairs with an overall shield. The overall shielded cables have an aluminum/polyester foil shield with 100% coverage and a tinned copper continuous drain wire for protection against external electrical noise interference. Cables with both individually shielded pairs and an overall shield have aluminum/polyester foil shields with separate tinned copper continuous drain wires. Individual conductor pairs are stranded bare copper with black and white PVC insulation; the black PVC outer jacket is sunlight and moisture resistant.
The UL ITC/PLTC listed instrumentation cables are available cut-to-length in 1-foot increments starting at $0.20 / ft. (20-ft. min).
To learn more, visit www.automationdirect.com/instrumentation-cable
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF