High Bus Voltage (AC Input) Stepper Motors and Drives from AutomationDirect
![]()
Cumming, GA --- November 13, 2019 ... AutomationDirect has added a high voltage AC drive and compatible high torque motors to its stepping system motion control product offering.
The AC stepper drive is powered from 90 to 240VAC and is intended for use with step motors designed to handle a high bus voltage of 340VDC. MTRAC motors are specially designed to work with high bus voltages, providing much higher torque, especially at higher speeds.
Stepper drive auto-setup measures motor parameters and configures motor current control and anti-resonance gain settings. The high voltage drive uses AC input 90 to 240VAC (selected by switch) and output current is selectable from 0.6-2.5A/phase (peak of sine). Microstep resolution is switch selectable with 16 settings from 200 to 25600 steps/rev. The SureStep high bus voltage AC drive is $199.00
Starting at $57.00, the high voltage, high torque MTRAC motors are available in single-shaft and dual-shaft configurations with steel rotor case and stainless-steel shaft(s). Motors are available in NEMA frame sizes 23 and 34 with torque available from 75 to 1841 oz-in.
Learn more by visiting www.automationdirect.com/ac-stepper-motors
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)