MOSAIC Modular Safety Integrated Controller System from AutomationDirect
![]()
Cumming, GA --- November 14, 2018 ... A new system of safety monitoring and control devices has been added to the AutomationDirect line of safety-related products. The ReeR MOSAIC safety controller system is modular, expandable and configurable for managing all safety functions of a single machine or an entire plant
As a stand-alone controller, the M1 master MOSAIC module has 8 inputs, 2 safety outputs, 2 status outputs and 2 inputs for Start/Stop interlock (RST) and external device monitoring (EDM).
By adding up to 14 expansion modules, the safety controller system can have up to 128 inputs, 16 safety outputs, 16 RST/EDM inputs, 32 status outputs, and EtherNet/IP or MODBUS TCP/IP connectivity.
The MOSAIC M1 master module, input expansion modules, and output safety and status expansion modules are DIN rail mount and 24VDC powered; all modules have removable terminal blocks with screw contacts. The expansion modules connect to the master module via a ReeR proprietary 5-way bus.
The EtherNet/IP and Modbus TCP/IP communications modules are available to connect to most industrial fieldbus systems. The modules connect to the M1 master module via the 5-way bus and are configured through a Type B mini-USB connector via the MOSAIC software designer (MSD) software configurator.
MOSAIC reduces number of devices and wiring used, the overall size of the project and speeds up control panel construction. All logic is configured through the MSD pictorial interface, and by lowering the number of electromechanical components, better performance and higher safety levels are achieved. The MSD software also produces detailed safety reports that can speed the validation process.
The master module is $299.00; expansion modules start at $112.00. Modules are cULus, CE, TUV approved and have a 1-year warranty.
To learn more, visit www.automationdirect.com/safety-controller
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)