NITRA Hybrid PVC Hose for Air and Water Use from AutomationDirect
![]()
Cumming, GA --- November 14, 2018 ... A new hybrid PVC/rubber hose introduced by AutomationDirect is suitable for air and water use.
NITRA® Hybrid PVC Hose is a blend of PVC and rubber with a polyester braided reinforcement. The PVC gives light weight, color stability and hardness for higher working pressures while the rubber gives improved flexibility and operating temperature range.
The black with green stripe color hose works with air or water (non-potable) and is strong, flexible, kink resistant and has a Shore A 62 hardness rating.
The hybrid PVC hose is available in 1/4" and 3/8" hose inside diameters and is sold with or without 1/4 inch male NPT nickel-plated brass rigid fittings (additional fittings may be purchased separately). The hose is available in 25 and 50-foot hose lengths with fittings, and in 100, 250 and 500-foot bulk hose lengths without fittings.
Hybrid PVC hose prices start at $16.00 (25 ft. length with fittings). Replaceable nickel-plated brass fittings start at $4.75. The hose products and fittings are CE rated and backed by a 1-year warranty.
To learn more, visit www.automationdirect.com/hybrid-pvc-hose
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)