AutomationDirect adds CLICK Ethernet PLC Units with Built-in Analog I/O
![]()
Cumming, GA --- November 1, 2017 ... CLICK Series stackable micro brick PLCs are now available from AutomationDirect with both Ethernet communications capabilities and analog I/O built-in. 12 new units provide both discrete and analog I/O including four discrete inputs, four discrete outputs, two or four analog inputs and two analog outputs.
These CLICK Ethernet/Analog PLC units are available with a variety of current and voltage (0-20mA, 4-20mA, 0-5VDC, 0-10VDC) inputs and outputs, and with 24 VDC or 120 VAC discrete inputs and DC or relay outputs.
The units feature one built-in 10/100 Mbps Ethernet communications port for both programming and Modbus TCP networking, plus RS-232 and RS-485 serial ports.
CLICK Ethernet Analog PLC units include a calendar/real time clock and battery backup and are configured with easy-to-use programming software (a free download).
CLICK Ethernet/Analog PLC Units have a 2-year warranty and start at $179.00.
See the full line of CLICK PLCs at www.automationdirect.com/click-plc
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)