More Hubbell-Wiegmann Enclosures Added by AutomationDirect
![]()
Cumming, GA --- November 30, 2017 ... AutomationDirect has added 206 new enclosures in 15 different categories to its Hubbell-Wiegmann line of metallic and non-metallic enclosures.
New models include disconnect, pushbutton, padlocking, keylocking, floor-mount, freestanding and stainless steel enclosures, consoles/consolets, and enclosures with knockouts. Single-door freestanding enclosures with smaller removable hinge pins are now available. Multiple short hinge pins make it possible to remove the door without requiring high ceilings.
The extensive Wiegmann product line of over 2,200 enclosures includes NEMA 1, 3, 3R, 3S, 4, 4X, 6, 6P, 12 or 13 rated models in a wide variety of carbon steel, galvanized steel, stainless steel, aluminum and fiberglass construction. Enclosures are available in wall-mount, floor-mount and freestanding form factors.
Same-day shipping is available on select enclosure models direct from the Wiegmann manufacturing facility in Freeburg, IL. Other sizes and products can be shipped within 15 business days. Enclosures carry a 30-day money-back guarantee.
Standard enclosures with customized customer specified factory cutouts are also available. Cutouts will be made at the factory and the enclosure will be shipped ready to install the components.
Learn more by visiting: www.automationdirect.com/enclosures
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)