New NEMA 182TC or 184TC frame Marathon motors
![]()
Cumming, GA --- November 16, 2016 ... There are 10 New NEMA 182TC or 184TC frame Marathon motors with YxxxA catalog numbers that match frame size, horsepower and are equivalent in dimension, weight and performance to non "A" suffix models they replace. Refer to the motor drawings for any minor differences from the previous models. The wide variety of available Marathon AC motors includes induction motor models ranging from 1/4 HP to 100 HP and feature dual 230/460 VAC and 575 VAC voltages with a base speed of 1200 RPM or 1800 RPM. Marathon vector-duty and inverter-duty industrial motors are rated for continuous operation in a 40°C ambient and for altitudes up to 3,300 feet. Marathon motors are performance-matched to DURAPULSE and GS series AC drives and have a 3-year warranty. Marathon AC motor prices start at $152.50 with free shipping on orders over $49.
For more information, visit: www.automationdirect.com/marathon-motors
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)