New Foot Switches from AutomationDirect®
![]()
Cumming, GA --- November 14, 2007 --- AutomationDirect has added foot switches to its line of product offerings. These switches, in single and double units, are designed for machines such as shearing and spinning machines, lathes, wrapping machines and riveting machines and presses. Foot switches are available in two operational formats: free movement and foot switch locked in neutral position. AutomationDirect has also extended its line of 22mm metal pushbuttons to include 24V and 120 V LED illuminated pushbuttons, selector switches, and pilot lights. Replacement LED bulbs are also available in convenient two-packs.
AutomationDirect sells over 6,500 feature-packed products through its Online Automation Superstore and 2,000-page catalog. The company offers its customers high-quality automation products at prices well below the industry average, 24-hour order entry with same-day shipping on in-stock items, the best documentation in the industry, and award-winning sales and technical support For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
Download high resolution image: 300 dpi TIFF