Automationdirect.com

AutomationDirect® offers signal conditioners

Cumming, GA --- November 15, 2003 --- AutomationDirect now offers signal conditioners to protect expensive electronic equipment against electrical noise, with three-way isolation up to 1500V. Thermcouples, RTDs and voltage signals that supply data to electronic control systems should use a signal conditioner with isolation to transform and protect the signal. The new FC series is initially offering four models. The FC-11 is a loop-powered signal conditioner and isolator for 4-20 mA signals. The FC-33 is a DC-powered selectable signal conditioner and isolator for voltage/current signals with pushbutton programmable ranges and LED indicators for power and performance. The FC-T1 offers conditioning, isolation and cold-junction compensation for thermocouple/mV input signals such as Type J, K, E, R, S, T, B, N, and C. The FC-R1 is a loop-powered signal conditioner for RTD signals with selectable inputs for Pt100, Pt1000, and Cu100. All models are DIN-rail mountable and come with removable terminal blocks for easier installation and maintenance. Prices for the FC series start at $89.

AutomationDirect sells over 3,500 feature-packed products through the company’s Online Automation Superstore and 1,300+ page catalog. The company offers its customers high-quality automation products, which are often priced at half the industry average, 24-hour order entry and overnight delivery, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.

Editorial Contact:
Jennifer Gerborg
Phone: 770-889-2858 Ext. 805
Email: jgerborg@automationdirect.com