More StrideLinx Secure Remote Access VPN Router Options from AutomationDirect
![]()
Cumming, GA --- May 6, 2020 ... AutomationDirect StrideLinx® VPN routers provide an outgoing, secure connection from remote machines or systems to the StrideLinx platform. Routers are easily configured and have a built-in firewall to isolate company and control networks. These easy-to-use, IT-friendly industrial VPN routers minimize costly field support by providing remote programming, monitoring, and troubleshooting.
Multiple router connection options are available including wired (gigabit), WiFi, and AT&T or T-Mobile 4G cellular where Internet connections are not readily available. The new StrideLinx SE-SL3011-4GG router ($685.00) provides support for global 4G LTE frequencies and bands. The wired basic router (SE-SL3001), priced at $369.00, offers a new low cost remote access option without data logging support.
StrideLinx routers from AutomationDirect are UL/cUL, CE approved and have a 2-year warranty.
Learn more by visiting www.automationdirect.com/vpn-routers
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)