Configurable Modular Encoders for Stepper Motors from AutomationDirect
![]()
Cumming, GA --- May 6, 2020 ... AMT series encoders from CUI Devices are advanced capacitive encoders with a variety of uses. AMT series encoders are typically mounted to the back of a stepper motor but can be used in many other applications. CUI offers the AMT series encoders with configurable pulses per revolution (PPR). The PPR can be set for most models using the free AMT Viewpoint software (the AMT10-series encoders are configured using DIP switches).
AMT series capacitive encoders are available for dual-shaft stepper motors in NEMA 14, 17, 23, and 34 sizes and for encoder retrofit on select SureStep integrated motor/drive models with external encoders. These incremental models offer line driver and push-pull output signals configurable up to 4096 ppr.
Starting at $24.25, AMT series encoders from AutomationDirect are CE approved and have a 1-year warranty.
Learn more by visiting www.automationdirect.com/modular-encoders
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)