Signal Towers, Audible Alarms and Industrial LED Lighting from AutomationDirect
![]()
Cumming, GA --- May 22, 2019 ... New all-in-one Patlite signal towers provide large signal horn and light tower combinations with ultra-bright 100mm LEDs and alarm volumes up to 105 dB. The signal towers have 1, 2, 3 and 4 LED light tiers with continuous or flashing lights and up to 32 alarms. Patlite LKEH series stacklight alarm towers start at $402.00.
The Patlite HSST series tower station kit ($190.00) includes red, amber and green LED modules. The included three-button light control unit makes the signal tower ideal for operations requiring manual light activation.
Patlite audible signal devices, starting at $32.00, include EHS series electronic sound alarm horns with 32 electronic tones (110dB) for indoor and outdoor mounting; panel mount audible alarm buzzers in AC and DC versions with two selectable alarm sounds, and compact audible alarms with 32 different alarm tones or 15 pre-recorded alarms and messages.
Patlite LED light bars and work lights for machine and workspace lighting have been added to the AutomationDirect enclosure and industrial lighting lineup. AC and DC versions with magnetic mount options are available along with IP69K rated versions for food, beverage, and pharmaceutical applications. Robust construction models are suitable for heavy-duty use and versions with M12 quick-disconnect connectors for daisy-chain lighting applications are also available. New compact work lights with tilt and rotate mounting are IP66/67/69K rated. LED light bars and work lights start at $76.00.
Learn more by visiting www.automationdirect.com/stacklights
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)