Fuji Electric 30mm Pilot Devices from AutomationDirect
![]()
Cumming, GA --- May 9, 2018 ... AutomationDirect has added Fuji AR30 series pilot devices to its pushbuttons, switches and indicators product line. The Fuji Electric AR30 series includes a selection of 30mm pushbuttons, non-illuminated as well as illuminated models, with flush round heads, extended round heads, and mushroom style heads. Other Fuji 30mm pilot devices include emergency stop pushbuttons, selector switches, pilot lights, joysticks, and buzzers.
AR30 pilot devices can be mounted on panels from 1 to 6mm thick in panel cutouts of 30.5 mm diameter. Fuji AR30 pilot devices provide quick snap-on replacement of contact blocks and can be wired in horizontal and vertical directions making wiring in narrow spaces easier. The AR30 devices include a terminal cover for added safety; available oil and dust-proof operator modules are IP65-rated.
Fuji 30mm pilot devices start at $11.50, have a one-year warranty and are UL listed and CSA, CE/RoHS approved.
To learn more, visit www.automationdirect.com/pushbuttons
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)