AutomationDirect Adds Mini Size 1 Cables, Cordsets and Accessories
![]()
Cumming, GA --- May 4, 2016 ... AutomationDirect's ZIPport line of wiring products now includes Mini Size 1 cables, cordsets, field-wireable connectors, T-couplers and bulkhead receptacles. Cordsets and patch cables feature a non-wicking, non-hygroscopic, oil-resistant yellow PVC cable jacket and body; the 2 to 6 pole cables are available in 2, 4, 6 and 10 meter lengths, starting at $14.00. Cable connectors have copper alloy contacts with gold plating and a nickel-plated brass nut coupling with 7/8 - 16 UN2 threads. All ZIPport Mini Size 1 cordsets, patch cables and connectors are UL Listed and are IP67 protection-rated when connected. New ZIPport Mini Size 1 field-wireable connectors are available in 2 to 6 poles and start at $9.00. ZIPport Mini T-Couplers, starting at $25.00, have oil-resistant yellow PVC bodies and are fitted with nickel-plated brass couplings. ZIPport Mini Size 1 bulkhead connectors/receptacles, starting at $5.00, have an anodized aluminum shell, 0.3m cable and 1/2 NPT mounting threads; closure caps are also available.
Learn more by visiting: www.automationdirect.com/sensor-cables
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)