AutomationDirect adds to stainless steel proximity sensor lineup
![]()
Cumming, GA --- May 23, 2012 ... AutomationDirect's line of round bodied stainless steel inductive proximity sensors now include 3-wire NPN output versions in 8, 12, 18 and 30mm models; also new are unshielded 3-wire 12, 18 and 30mm models. All models have a full 316L stainless steel barrel and sensing face that provides extreme durability in harsh environments, with standard quick-disconnect cable connections. Starting at $45, all units are cULus, CE and RoHS rated and have a limited lifetime warranty.
See the full proximity sensor line at: www.automationdirect.com/proximity
AutomationDirect sells over 12,000 feature-packed products through its Online Automation Superstore and 2,750-plus-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)