AutomationDirect adds wiring cord grips to wire management products offering
![]()
Cumming, GA --- May 23, 2012 ... AutomationDirect has extended its line of Bryant wiring devices to include wire and cable grips, strain reliefs, support grips, and pull grips.
Bryant cord strain relief grips are used to connect cable enclosures and industrial equipment and prevent cable pullout at the point of termination. When used in conjunction with bus drop support grips and safety springs, the devices are an integral part of an overall cord support and strain relief system.
Deluxe strain relief grips, suitable for indoor and outdoor applications, are corrosion resistant and feature endless stainless steel wire mesh weave to provide easy installation and arc-of-bend control; grips are designed with aluminum fittings and oil-tight, water-tight and dust-tight neoprene bushings. Starting at $29, deluxe cord strain relief grips accommodate a cable diameter range of 0.187" to 1.687".
Dust-tight strain reliefs are designed for use in bus drop grip systems, motor connections, panel boards and internal wiring of machines. The dust-tight grippers are constructed of galvanized steel mesh, and are offered in models for use with cable diameters from 0.32" to 1.70". Designed for indoor use only, the dust-tight grips start at $9.
Standard duty support grips, for indoor and outdoor use, are applied to vertical or horizontal runs of cable or service lines to support dead weight. Designed with strand equalizers to reinforce gripping strength and distribute loads equally, standard duty grips accommodate 0.54" to 1.74" cable diameter ranges. Standard duty support grips start at $15.50.
Light duty bus drop support grips, for indoor use, support flexible cable where it connects electrical equipment to bus duct. The single variable weave grips are made of galvanized steel for additional holding power in abrasive environments and attach to 0.24" to 1.25" cable diameter ranges. Bus drop support cable grips start at $7.
Learn more about the Bryant wiring cord grips at www.automationdirect.com/strain-relief-grips
AutomationDirect sells over 12,000 feature-packed products through its Online Automation Superstore and 2,750-plus-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)