AutomationDirect adds industrial grade duplex receptacles and watertight wiring devices and accessories
![]()
Cumming, GA --- May 9, 2012 ... AutomationDirect's line of Bryant wiring devices now includes extra-heavy-duty industrial grade duplex receptacles and watertight wiring devices.
Bryant industrial grade duplex straight blade receptacles feature a full-face, wrap around design molded of high-impact chemical-resistant nylon. Available in 15A and 20A versions, the receptacles are designed with a one-piece copper alloy grounding system with integral solid brass grounding contacts. Eight wiring pockets provide convenient feed-through back wiring and clamp-type terminals with brass terminal screws, and accept up to #10 wire; easy-access break-off tabs support two-circuit wiring. Available in gray or corrosion-resistant high-visibility yellow nylon, receptacles also feature a circuit ID marking area for clear identification of circuits. Industrial grade duplex receptacles start at $9.25.
Two-pole and three-pole watertight plugs and connectors have also been added. Recommended where moisture exists or casual submersion is possible, these devices are constructed with high-visibility yellow double-insulated thermoplastic elastomer housings. Individual neoprene bushings provide a watertight seal. Rugged PBT interiors provide excellent resistance to moisture and temperature. A tongue and groove plug-to-connector design provides optimum protection in wet and damp locations. The 15A and 20A connectors accept multiple cord diameters from #18/3 to #10/3; 30A models accept #8/4 cord. Watertight plugs and connectors start at $14
Weather protective accessories, starting at $3.25, have also been added, including NEMA 1 non-conductive, impact-resistant thermoplastic elastomer portable outlet boxes, dual-receptacle covers and blank box cover plates.
Learn more about the Bryant wiring devices at www.automationdirect.com/watertight-wiring-devices
AutomationDirect sells over 12,000 feature-packed products through its Online Automation Superstore and 2,750-plus-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)