ProSense™ Pressure and Temperature Transmitter lines expanded at AutomationDirect
![]()
Cumming, GA --- May 18, 2011 ... AutomationDirect has expanded the ProSense line of pressure sensors and temperature transmitters. IP68/IP69K-rated 5,000 psi pressure transmitters are available in zero to 10V and 4 to 20mA output models. Offering higher operating and burst pressures, the transmitters are ideal for use in applications such as hydraulic systems, paintball changing systems, biotechnology and more. ProSense pressure transmitter prices start at $89.
New TTD temperature transmitters, for use with RTD probes, are available in three temperature ranges. Equipped with M12 quick-disconnects for fast wiring, the transmitters provide a high accuracy two-wire or three-wire 4-20mA signal output. The IP67 rated transmitters convert low-level RTD temperature probe output signals to high-level analog signals, making them more appropriate for long-distance transmission. Backed by a three-year warranty, ProSense temperature transmitter prices start at $65.
To see the complete line of sensors, visit www.automationdirect.com/sensors .
AutomationDirect sells over 10,000 feature-packed products through its Online Automation Superstore and 2,750-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)