AutomationDirect Pneumatics product line now includes Directional Solenoid Valves
![]()
Cumming, GA --- May 4, 2011 ... NITRA™ pneumatic BVS series modular solenoid valves are body ported, three-port (three-way), two-position poppet valves available in normally-open or normally-closed configurations. Models are available with removable flying leads or 8 mm micro DIN connectors; units are DIN rail mountable when used with BVM series manifolds. Featuring flow coefficients from 0.02 to 0.05, models are available with 12 VDC, 24 VDC or 120 VAC solenoid coils, with LED status indicators and a pushbutton manual operator. Backed by a two-year warranty, NITRA BVS series solenoid valves start at $28.
NITRA pneumatic BVM series modular manifolds simplify the mounting and wiring of BVS series solenoid valves. Available in four and eight-station models with 35mm or quarter-inch tube inlets, the manifolds are made of sturdy glass reinforced thermoplastic with DIN rail mounting clips included. Push-to-connect inlet and outlet connections and a nine-pin D-sub connector allow for quick and easy tubing and wiring. Backed by a two-year warranty, NITRA BVM manifold prices start at $54.
The complete NITRA line can be seen by visiting: www.automationdirect.com/pneumatic-parts .
AutomationDirect sells over 10,000 feature-packed products through its Online Automation Superstore and 2,750-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)