Ethernet Drive Module and Serial Communications Module from AutomationDirect
![]()
Cumming, GA --- May 18, 2011 ... AutomationDirect's new GS-EDRV100 Ethernet drive module provides a high-performance Ethernet link between a control system and any GS or DURApulse AC drive. The module processes signals to and from the drive, mounts on 35mm DIN rail, and connects the drive to an Ethernet hub or PC. It formats drive signals to conform with the Ethernet standard and transmits these signals to the H2-ERM or H4-ERM, Productivity3000, KEPDirect OPC Server, KEPDirect EBC I/O Server, or independent controllers with a Modbus TCP/IP driver. This allows for greater connectivity to many control system architectures. The GS-EDRV100 his equipped with a serial and an Ethernet communication port and LED activity indicators. The module ($185) features a built-in Web browser which allows users to configure and control the drive from any Web browser via the IP address of the GS-EDRV100 module.
AutomationDirect has also added the H2-SERIO-4 serial communications model to its line of communication devices for WinPLC and PC-based control systems. The H2-SERIO-4 module has two RS-232C ports and one RS-422/485 terminal. Each port on the module is capable of full hardware handshaking. The H2-SERIO-4 communications module is priced at $165.
AutomationDirect sells over 10,000 feature-packed products through its Online Automation Superstore and 2,750-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)