AutomationDirect adds Basic Sensor Line
![]()
Cumming, GA --- May 18, 2011 ... AutomationDirect's offering of industrial sensors now includes two series of low-cost high-performance sensors. The FB series M18 plastic DC photoelectric sensors are 18mm sensors in diffuse, polarized reflective and through-beam models with sensing distances ranging from 70mm to eight meters. All models feature M12 quick-disconnects and are available in NPN and PNP output logic configurations. FB series photoelectric sensors start at $21.50.
Also added are the PB series inductive DC proximity sensors. Twelve models are available in 12mm, 18mm and 30mm sizes, with shielded and unshielded housings and sensing ranges of 2mm to 15mm. Fitted with M12 quick-disconnects, the nickel-plated brass sensors are IP67 rated and feature either NPN or PNP logic outputs. PB series sensors prices start at $13.50.
To see the complete line of sensors, visit www.automationdirect.com/sensors .
AutomationDirect sells over 10,000 feature-packed products through its Online Automation Superstore and 2,750-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)