Low-cost DC Power Supplies added to RHINO line
![]()
Cumming, GA --- May 26, 2010 ... AutomationDirect's RHINO™ line of power supplies now includes panel and DIN rail mountable power supplies designed for applications requiring a basic DC voltage power supply. The low-cost supplies offer high performance and reliability when additional features of higher cost full-featured supplies are not needed.
The panel-mountable RHINO PSS series features rugged aluminum housings allowing for three different mounting orientations. The series is available with universal single-phase input and output voltages of 12 and 24 VDC from 35 to 100 Watts. The high-quality power supplies equipped with overload, overvoltage, and thermal protection are UL recognized, CE marked, RoHS compliant and backed with a two-year warranty. Prices for the PSS series start at $19.75.
The DIN rail mountable RHINO PSB series is available with universal single and three-phase input and output voltages of 12 and 24 VDC from 15 to 480 Watts. Constructed of rugged plastic and aluminum housings, the power supplies easily install with integral 35mm DIN rail mounting adapters. These high-quality power supplies equipped with overload, overvoltage, and thermal protection are backed with a three-year warranty and are UL listed, CSA certified, CE marked and RoHS compliant. Prices for the PSB series start at $21.50.
The full line of RHINO power supplies can be seen at www.automationdirect.com/dcpowersupplies .
AutomationDirect sells over 8,500 feature-packed products through its Online Automation Superstore and 2,200-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and same-day shipping on in-stock items, outstanding sales and technical support, and a 30-day money-back guarantee on almost every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)