Higher Voltage Motor Contactors Available from AutomationDirect
![]()
Cumming, GA --- May 29, 2009 --- AutomationDirect's offering of Fuji electric contactors now includes higher coil voltages. The new SC series components operate with AC coil voltage ranges of 440-480V and 500-550V at 60hz and are available in frame sizes of 43mm, 54mm and 67mm. SC series SUPERMAGNET™ Coil contactors now include 88mm, 100mm and 115mm frame models with AC coil voltage ranges of 380-450V and 460-575V at 50/60hz. Also now available with SUPERMAGNET coils are the Odyssey series contactors in 138mm and 148mm frame sizes, with AC coil voltage ranges of 380-450V and 460-575V at 50/60hz. Prices for the new Fuji contactors start at $13.75 and are backed by a 30-day return and one-year warranty.
To see the full line of Fuji contactors, visit: http://www.automationdirect.com/motorcontrols
AutomationDirect sells over 8,000 feature-packed products through its Online Automation Superstore and 2,000-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and overnight delivery, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)