Dinnector Line of Terminal Blocks Expanded
![]()
Cumming, GA --- May 29, 2009 --- AutomationDirect has added to its Dinnector line of terminal blocks and accessories. Among the products added are supplementary circuit breaker terminal blocks and sockets. The blocks are available in 1/4 amp to 10 amp sizes and are sold in packs of 20. Terminal block sockets, available in 12V and 24V models with or without LED indicators, are sold in packs of 50.
Also available are disconnect terminal blocks in 12V and 24V models. Sold in packs of 50, disconnect terminal blocks start at $74.25. Disconnect knife blades are available in packs of 50 for $21.50.
A new series of single and double level plug-in style terminal blocks are sold in packages with 32 blocks and four pin protectors; prices start at $31 for single-level and $45.75 for double-level block packages. New accessories available include end covers, spacers, pin protectors and marking tags, as well as two-pole and three-pole jumpers.
Thermocouple terminal blocks have been added in 50V and 300V models. Sold in packs of 50, thermocouple terminal blocks start at $119.
To view the full line of Dinnector terminal blocks, visit: www.AutomationDirect.com/terminal-blocks
AutomationDirect sells over 8,000 feature-packed products through its Online Automation Superstore and 2,000-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and overnight delivery, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)