AutomationDirect adds analog CPUs to CLICK PLC line
![]()
Cumming, GA --- May 29, 2009 ... The CLICK™ PLC line, from AutomationDirect, now includes three analog CPU models. The new CPUs feature two analog inputs and two outputs with ranges of voltage up to 5 VDC or current up to 20 mA. The modules include two built-in RS-232 and one RS-485 communication ports, and real time clock and battery backup for internal SRAM.
Analog CPU modules are differentiated by their discrete I/O; all have four DC inputs, and a choice of four DC sinking, DC sourcing or relay outputs. All CLICK CPUs are configured with the easy-to-use programming software, available as a free download. Prices for the analog CPUs start at $129.
See the full line of CLICK PLCs at www.automationdirect.com/click-plc
AutomationDirect sells over 8,000 feature-packed products through its Online Automation Superstore and 2,000-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and overnight delivery, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)