AutomationDirect adds disconnect enclosures
![]()
Cumming, GA --- May 30, 2007 --- AutomationDirect announces the addition of disconnect enclosures from Hubbell/Wiegmann. The NEMA rated cabinets range in size from 20"x21"x8" wall-mountable to 84"x197"x18" heavy duty free-standing units. A full line of adapter plates and accessories is also available. The full line of disconnect enclosures meets NEMA standards for performance and protection of the electrical equipment installed within them.
The NEMA 12 rated SDN 12 Series single-door wall mount disconnect enclosures are constructed of 14 gauge steel bodies and doors with plasma welded seams. The poured-in-place polyurethane seamless gaskets provide watertight and dustproof seals. SDN 12 enclosures are equipped with a ground stud in the door and collar studs for mounting optional subpanels. Enclosures with or without padlocking, defeater handle and latching systems are available. Prices for the SDN 12 Series start at $280.
The NEMA 12-rated ABN12 Series single-door wall mount flanged disconnect enclosure is designed to house Allen-Bradley 1494F flange-mounted disconnect switches and Bulletin 1494D flange-mounted operators for circuit breakers. These enclosures have pre-drilled holes in the bodies and doors for mounting disconnect switches, operating mechanisms and door hardware. Prices for the ABN12 series start at $295.00.
NEMA 4X single-door wall mount enclosures are also available. The SSN4X series is constructed of 14 gauge 304 stainless steel bodies and doors with continuously welded seams. Stainless steel door clamps, in conjunction with closed-cell neoprene and poured-in-place polyurethane gaskets, provide for a watertight seal. Additional door hardware is not required. Prices for the SSN4X series start at $890.00.
The WAX and WACPX heavy duty NEMA 12 floor-mount disconnects enclosures are available in "Right Flange" and "Center Post" models. Both models, constructed of 10 gauge steel, are equipped with mechanical interlocks to prevent the slave door from opening before the master door. The heavy-duty NEMA 12 freestanding WAXM series is constructed of 10 gauge steel. Equipped with mechanical interlocks, slave doors can only be opened after the master door. The doors can be closed in any order. These freestanding enclosures are also equipped with body stiffeners for added rigidity and the center post is removeable for easy panel installation. Prices for freestanding units start at $1,410.00.doors have closed-cell neoprene gaskets. Universal cutouts provide mounting for most disconnects operators by using operator adapters. Prices start at $1,850.00.
To see the full line of disconnect enclosures, subpanels, and accessories, visit www.automationdirect.com.
AutomationDirect sells over 6,000 feature-packed products through its Online Automation Superstore and 1,900-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and same-day shipping on in-stock items, outstanding sales and technical support, and a 30-day money-back guarantee on almost every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
Download high resolution image: 300 dpi TIFF