AutomationDirect introduces line of control transformers
Cumming, GA --- May 15, 2002 --- AutomationDirect has introduced a line of control transformers designed for high inrush applications requiring reliable output voltage stability.
The CPT series of control transformers offers 240/480 VAC and 50/60 Hz primary voltage, and 120 VAC secondary voltage. Designed for industrial applications where electromagnetic devices such as relays and solenoids are used, the CPT series transformers maximize inrush capability and output voltage regulation when electromagnetic devices are initially energized.
They are constructed of Mylar, Nomex and other high-quality insulating materials to electrically insulate turn-to-turn windings, layer-to-layer windings, primary-to-secondary windings and ground. The transformers are vacuum impregnated with VT polyester resin and oven-cured to seal the surface and eliminate moisture.
CPT series transformers are compatible with SG2, SG3 and SG4 finger-safe terminal covers and come with a universal mounting base. They are also UL/CSA/CE approved. Prices for the new control transformers start at $44.
AutomationDirect sells over 3,500 feature-packed products through the company's Online Automation Superstore and 1,300+ page catalog. The company offers its customers high-quality automation products, which are often priced at half the industry average, 24-hour order entry and overnight delivery, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
Jennifer Gerborg
Phone: 770-889-2858 Ext. 805
Email: jgerborg@automationdirect.com