Cumming, GA --- May 15, 2002 --- AutomationDirect has introduced new DC power supplies that use efficient switching technology to produce the most power in the smallest space, while generating a minimum amount of heat.
The PS series of DC power supplies output 2-20 A at 24 VDC and 4 A at 12 VDC, with low ripple and noise. Input voltage is switch selectable to 115/230 VAC. Extra-sturdy DIN rail mounts and removable plug connections make installation simple.
The new power supplies feature constant-current short circuit protection, which limits the output current as the voltage is reduced, to safely protect control components from direct shorts and device failures.
The PS series power supplies meet UL/cUL 1950, 508 and 1604 (Class 1 Div. 2) requirements. Prices start at $59.
AutomationDirect sells over 3,500 feature-packed products through
the company's Online Automation Superstore and 1,300+ page catalog. The company offers
its customers high-quality automation products, which are often priced at half the
industry average, 24-hour order entry and overnight delivery, the best documentation
in the industry, outstanding sales and technical support, and a 30-day money-back
guarantee. For a free catalog, access their Web site at www.automationdirect.com
or call 800-633-0405.
Editorial Contact:
Jennifer Gerborg
Phone: 770-889-2858 Ext. 805
Email: jgerborg@automationdirect.com